Skip to main content
KK Connectors

KK Connectors

The KK Connector System includes wire-to-board and board-to-board solutions that deliver design flexibility and reliable electrical connectivity. KK connectors are engineered for low-to-mid-power applications, while KK Plus connectors provide quality solutions for high-power needs. Manufacturers can save time and money with KK products, as they offer diverse configurations for streamlined designs and efficient assembly.

Product Highlights


 StylePitchCurrentCircuitsWire GaugeOperating Temperature
KK 254
KK 396
KK 508
Wire-to-board
Board-to-board
2.54mm
3.96mm
5.08mm
Up to 7.0A1 to 4018 to 30 AWG-40° to +105°C
KK PlusWire-to-board2.50mm
3.00mm
3.96mm
Up to 11.0A2 to 818 to 28 AWG-40° to +105°C

PCB Headers

KK 254 PCB Header 0878910606

PCB Receptacles

KK 254 PC Board Connector 0022162081

Connector Housings

KK 3.96mm Crimp Housing 0009930600

Crimp Terminals

KK 254 Crimp Terminal 0008550101

Connector Accessories

KK Plus 250 TPA Retainer 2078450003

Power and Signal Cable Assemblies

KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly 2240891054

Features and Benefits


KK 254, KK 396, KK 508 Connector Systems

Enhanced electrical reliability​
Dual cantilever terminals​ provide dependable electrical connectivity.

Prevents accidental disengagement and provides secure mating​
Polarizing options and friction locks​ help to avoid mis-mating.

Meets European standard for electrical requirements​
KK 396 and KK 508 connectors are glow wire capable.

KK Plus

Provides connection assurance
The positive-locking latch has a clear, audible click.​ 

Helps prevent mis-mating​​
These connectors offer a unique keying design.​

Meets European standard for electrical requirements​
KK Plus connectors are V-0/glow wire capable.

Overview


The KK Connector System is a trusted choice in the industry due to their durable and reliable wire-to-board and board-to-board solutions. These connectors are suitable for a wide range of low-to-mid-power applications and provide ease of use through their friction lock and polarization features that help prevent mis-mating.  

Environments that demand repetitive mating when assembling connectors can also lead to problems such as terminal back-outs, ultimately resulting in end-product failures. With locking mechanisms designed to secure mating, KK connectors help prevent terminal back-outs during connector assembly. These connectors also feature a variety of pitch sizes and circuit sizes to accommodate different design requirements, ensuring a versatile fit for various electronic assemblies. The KK Plus series expands on these capabilities by offering solutions specifically tailored for high-power applications, maintaining the design flexibility and efficiency that are characteristic of the KK series. 

These robust connectors are engineered to handle higher currents and are equipped with additional safety and retention features, making them ideal for more demanding environments where power integrity is crucial. The KK and KK Plus systems are both designed with the end user in mind, ensuring secure connections and simplified assembly processes across a multitude of industries.​

Applications by Industry


Countertop
Dishwasher
Dryer
Fire alarms / smoke detectors
Freezers
Gaming machines
HVAC
Home security
Microwave
Oven
Refrigerator
Scanner
Security systems
Washing machine

Charging stations
Control modules
Harness manufacturers
Interior lighting
Internal devices
Non-sealed applications
Stereos
Window defrosters

Copiers
Multi-function scanners
Office equipment
Printers
Scanners/multi-function machines

Assembly line equipment
Automation equipment
Food and beverage
Industrial networks
Robotics

Blood warming bags
Dental
Diagnostic devices
Heart monitors
Patient monitor
Portable diagnostics
Respirators

Mainframes
Routers and switches
Servers
Storage
Workstations

This is not a definitive list of applications for this product. It represents some of the more common uses.