Skip to main content
Mini-Fit Connectors

Mini-Fit Connectors

The Mini-Fit Connector family delivers an operating temperature up to +125° C, offers a double crimp tool and is available in Board-to-Board, Wire-to-Board and Wire-to-Wire configurations.

Current Pitch Wire AWG
Up to 13.0A 4.20 28 to 16

Mini-Fit Sigma

Mini-Fit Sigma Receptacle Housing 1727081006

Mini-Fit Versa Color

Mini-Fit Versa Connectors

Mini-Fit Max

Mini-Fit MAX Connectors

Mini-Fit BMI

Mini-Fit BMI 0438100004

Mini-Fit HCS

Mini-Fit+ HCS 1726750813

Mini-Fit TPA

Mini-Fit TPA2 Receptacle Housing 1727080002

Mini-Fit

Mini-Fit Header 0353182410

Features and Benefits


A wide range of OEMs require high-current, high-density power connectors that also support design flexibility. To meet these needs, Mini-Fit Jr., Mini-Fit Plus, Mini-Fit Blind-Mate Interface (BMI) and Mini-Fit TPA2 Connectors offer polarized housings with isolated terminals, positive locks and low-engagement forces. All versions of Mini-Fit Jr. and Mini-Fit Plus Connectors are compatible with each other, including with Mini-Fit TPA2 and Mini-Fit BMI Components, bringing flexibility to the toughest design dilemmas.

Customers with blind mate applications require connectors that make assembly easier, protect against mis-mating and prevent potential damage to terminals. Mini-Fit BMI Connectors allow misalignment and provide up to 2.54mm of float between mating surfaces for easy blind-mate connections. Furthermore, they feature flanges that help “gather” the mating receptacle for more accurate mating.

Incorrectly assembled connectors can lead to terminal back-outs, causing end-product failure. The impact of terminal back-outs can result in liability costs to manufacturers and harm to individuals. Mini-Fit TPA2 Connectors prevent end-product failure by offering terminal position assurance (TPA), which reduces terminal back-out by providing locking redundancy. Mini-Fit TPA2 Receptacles are backward compatible with Mini-Fit Jr. Headers, eliminating the need for customers to make major revisions or investments in their applications.


Mini-Fit Connectors

Self-aligning interface
Enables operator to mate connectors in hard-to-reach areas

Polarized mating geometry
Ensures header and receptacle cannot be mismated

Positive locking housings
Easy-to-operate thumb latch assures connectors are fully mated
Prevents accidental unmating

Mini-Fit Max

End-to-end stackable
Delivers more power per linear inch and square millimeter than other mid-range power connectors

4 independent points of contact
Offer redundant, secondary current paths for long-term performance and reliability

Tangless terminal
Provides safety for the terminals during packing and assembly insertion

Mini-Fit Versa Color (Glow Wire Capable)

Visual color pairing (colors can be intermated)
Ensures proper mating during termination

Panel mount and vertical header options
Maintains current rating through application surfaces or panels

5 color options
Offers quick identification and ease of assembly

Mini-Fit Sigma

Panel mount ears recommended panel cut-outs for 0.89mm to 3.00mm thick panels panel cut-out tolerances +0.10mm
Provides safety, and stability of housing to the pane

Seal cap supports
Provides excellent support for the rubber cap that mounts around the back of the housing

Keying and polarization
Allows for accurate mating to standard Mini-Fit 4.2 Power Connectors

Provides a lower mating force contact to improve impact to the operator
The Mini-Fit Sigma Low Mating Force Terminals improve overall assembly ergonomics for production line operators to reduce injury from high-volume assembly or mating of connectors and provides more overall assembly efficiency.

Mini-Fit Plus High-Current System (HCS) Connectors

Crimp terminals are produced from a proprietary, high-current alloy
Rated up to 13.0A per circuit

Receptacles and plugs accept standard Mini-Fit and Mini-Fit Plus crimp terminals
Reduces the number of parts to be purchased and inventoried

Terminals feature a patented, elongated dimple design
Provide long wipe lengths and increased contact area for improved long-term reliability

Videos


Applications by Industry


Countertop
Dishwasher
Dryer
Freezer
Gaming equipment
Microwave
Oven
Refrigerator
Washing machine

Harness manufacturers
Inside devices
Non-sealed applications
Electronic control modules

Food and beverage dispensers
Industrial equipment
Industrial networks
Networking
Power supply markets and applications
Vending machines
Automation equipment

Copiers
Office equipment
Printers

Backplanes
Fan tray assemblies
Rack-mount servers
Routers
Servers
Switches

Medical devices
X-ray

This is not a definitive list of applications for this product. It represents some of the more common uses.

Single-Row, Wire-to-Wire / Wire-to-Panel
 Circuits   Plug VO Glow Wire   Mounting   Receptacle VO Glow Wire   Optional TPA 
2 200471-1002 Free Hanging 200453-1002 172709-2002
200488-2002 Panel Mount
3 200471-1003 Free Hanging 200453-1003 172709-2003
200488-2003 Panel Mount
4 200471-1004 Free Hanging 200453-1004 172709-2004
200488-2004 Panel Mount
5 200471-1005 Free Hanging 200453-1005 172709-2005
200488-2005 Panel Mount
6 200471-1006 Free Hanging 200453-1006 172709-2006
200488-2006 Panel Mount

 

Dual-Row, Wire-to-Wire / Wire-to-Panel
Circuits Plug VO Glow Wire Mounting Receptacle VO Glow Wire Optional TPA
2 172762-1002 Free Hanging 172708-1002 172709-2001
172767-3002 Panel Mount
4 172762-1004 Free Hanging 172708-1004 172709-2002
172767-3004 Panel Mount
6 172762-1006 Free Hanging 172708-1006 172709-2003
172767-3006 Panel Mount
8 172762-1008 Free Hanging 172708-1008 172709-2004
172767-3008 Panel Mount
10 172762-1010 Free Hanging 172708-1010 172709-2005
172767-3010 Panel Mount
12 172762-1012 Free Hanging 172708-1012 172709-2006
172767-3012 Panel Mount
14 172762-1014 Free Hanging 172708-1014 172709-2007
172767-3014 Panel Mount
Additional circuit sizes available up to 18 positions

 

Single-Row, Wire-to-Board
Circuits Orientation Mating Header VO Glow Wire
(products in development)
Mating Header VO Mating Header V2 Glow Wire Receptacle VO Glow Wire Optional TPA
2 Vertical 172647-0202 - 172647-0102 200453-1002 172709-2002
Right Angle 172648-0302 - 172648-0102
3 Vertical 172647-0203 39-30-2030 172647-0103 200453-1003 172709-2003
Right Angle 172648-6303 39-30-3036 172648-0103
4 Vertical 172647-0204 39-30-2040 172647-0104 200453-1004 172709-2004
Right Angle 172648-6304 39-30-3046 172648-0104
5 Vertical 172647-0205 39-30-2050 172647-0105 200453-1005 172709-2005
Right Angle 172648-6305 39-30-3056 172648-0105
6 Vertical 172647-0206 - 172647-0106 200453-1006 172709-2006
Right Angle 172648-0306 46999-0708 172648-0106
Gold-plated header options are available
Dual-Row, Wire-to-Board
Circuits Orientation Mating Header
VO Glow Wire
Mating Header VO Mating Header
V2 Glow Wire
Receptacle
VO Glow Wire
Optional TPA
2 Vertical 87427-0242 46207-3002 46015-0203 172708-1002 172709-2001
Right Angle 39-30-0020
87427-0202
- -
4 Vertical 87427-0442 46207-0004 46015-0403 172708-1004 172709-2002
Right Angle 39-30-0040
87427-0402
46991-1004 -
6 Vertical 87427-0642 46207-0006 46015-0603 127078-1006 172709-2003
Right Angle 39-30-0060
87427-0602
46991-1006 -
8 Vertical 87427-0842 46207-0008 46015-0803 172708-1008 172709-2004
Right Angle 39-30-0080
87427-0802
46691-1008 -
10 Vertical 87427-1042 46207-0010 46015-1003 172708-1010 172709-2005
Right Angle 39-30-0100
87427-1002
46691-1010 -
12 Vertical 87427-1242 46207-0012 46015-1203 172708-1012 172709-2006
Right Angle 39-30-0120
87427-1212
46991-1012 -
14 Vertical 87427-1442 46207-4014 46015-1403 172708-1014 172709-2007
Right Angle 39-30-0140
87427-1412
- -
Gold-plated header options are available
Terminals
Gender  Series Sales Drawing Current Rating (max.) Application Tooling
(applicators, hand tools, extraction tools)
AWG
Female 172718 Link 11.5A application tooling 16 to 24
Male 172765 Link 11.5A
Female 202988 Link 13.5A
Male 203070 Link 13.5A
Female 221442
Low mating force
In development
Hand tools and extraction tool details are available

 

Mating Compatibility
Receptacle Series Plug Series Comments
Mini-Fit Jr. 5557 Mini-Fit Sigma - 172762 Does not mate
Mini-Fit TPA2 172708 Mini-Fit Sigma - 172762 Mates
Mini-Fit Sigma - 172708 Mini-Fit Jr. - 5559 Mates*
(excludes 1727082004, 1727082006 due to polarization)
Mini-Fit Sigma - 172708 Mini-Fit TPA2 - 172762 Mates
Mini-Fit Sigma - 172708 Mini-Fit Sigma - 172762 Mates